- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Absorber, Oil Absorbing Material, Oil Absorber (Eco Sheet Type)
Specifications of Y-52
-
- Product Model
- Sheet
-
- Use
- For Oils, Water and Solvents
-
- Oil Absorbency(L)
- 155/Box
-
- Longitudinal x Side(mm)
- 500X200
-
- Thickness(mm)
- 20
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 3.1
-
- Trusco Code
- 381-3177
-
- Mass(g)
- 12200
-
- Features
- It catches oil that is 14 times or more its own weight. (manufacturer's actual measurements) Even after it has completely absorbed the liquid, it has strong holding power, so it will release hardly any liquid.
-
- Instructions for Use
- For oil, water, or solvents.
-
- Specifications
- Matte Type
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 24,432.85
|
1 Pack(s)
|
50 Pieces Per Package
|
|
6 Day(s) or more
|
1 Box (50 Sheets) |
Basic Specifications
-
- Product Model
- Sheet
-
- Use
- For Oils, Water and Solvents
-
- Oil Absorbency(L)
- 155/Box
-
- Longitudinal x Side(mm)
- 500X200
-
- Thickness(mm)
- 20
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 3.1
-
- Trusco Code
- 381-3177
-
- Mass(g)
- 12200
-
- Features
- It catches oil that is 14 times or more its own weight. (manufacturer's actual measurements) Even after it has completely absorbed the liquid, it has strong holding power, so it will release hardly any liquid.
-
- Instructions for Use
- For oil, water, or solvents.
-
- Specifications
- Matte Type
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (50 Sheets)
Product Description
[Features]
· Picks up more than 14 times its weight in oil. (According to in-house measurements)
· Maintains superior holding power even after completely absorbing liquid, so virtually no loss of liquid will occur.
· Low price per absorbed unit.
· Fast absorption speed.
· Special hydrophilic treatment ensures that water, organic solvents, etc. are quickly absorbed, in addition to oils.
· Environmentally friendly oil adsorbent which uses recycled newspaper.
[Applications]
· For oil, water and solvents.
· Maintenance oil recovery.
· Recovery work following an accidental oil spill.
· Absorption of animal and vegetable oils as well as organic solvents.
Specifications of Y-52
-
- Product Model
- Sheet
-
- Use
- For Oils, Water and Solvents
-
- Oil Absorbency(L)
- 155/Box
-
- Longitudinal x Side(mm)
- 500X200
-
- Thickness(mm)
- 20
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 3.1
-
- Trusco Code
- 381-3177
-
- Mass(g)
- 12200
-
- Features
- It catches oil that is 14 times or more its own weight. (manufacturer's actual measurements) Even after it has completely absorbed the liquid, it has strong holding power, so it will release hardly any liquid.
-
- Instructions for Use
- For oil, water, or solvents.
-
- Specifications
- Matte Type
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 24,432.85
|
1 Pack(s)
|
50 Pieces Per Package
|
|
6 Day(s) or more
|
1 Box (50 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Catches oil that is more than 14 times of its own weight.(our company's actual measurement value)Usage
●For Oil, Water, SolventSpecification
●Mat Type
●Thickness: 20mm
●Color: Gray(Y-30G only green)Materials
●Newspaper Waste Paper
●Outer Packing: Polypropylene(PP)Warning
●Please preserve/dispose according to the characteristics of absorbed oil or liquid. When disposing, please follow local waste disposal regulations.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy