(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air Packaging Producer Film for Cushion Boy

Air Packaging Producer Film for Cushion Boy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CB-FILM

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.032
  • Width (mm)
    150
  • Length (m)
    1000
  • Details Model
    Dedicated Film for Cushion Boy
  • Trusco Code
    462-3002
  • Material
    Polyester Multilayer Film
  • Mass(g)
    5280
  • Use
    Packed between packages. Ideal for packing small packages between large packages (manufacturer, delivery center, etc.)
  • Amount Of Content
    1 Roll
Part Number
CB-FILM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,657.14

3 Piece(s) 9 Day(s) or more 1 Roll

Basic Specifications

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.032
  • Width (mm)
    150
  • Length (m)
    1000
  • Details Model
    Dedicated Film for Cushion Boy
  • Trusco Code
    462-3002
  • Material
    Polyester Multilayer Film
  • Mass(g)
    5280
  • Use
    Packed between packages. Ideal for packing small packages between large packages (manufacturer, delivery center, etc.)
  • Amount Of Content
    1 Roll

Product Description

[Features]
·A single 100 V power supply is used for power, so no compressor is required.
[Applications]
・ For filling the gap in the package
・ It is ideal for stuffing large box with small box (Manufacturers, distribution centers, etc.)

Specifications of CB-FILM

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.032
  • Width (mm)
    150
  • Length (m)
    1000
  • Details Model
    Dedicated Film for Cushion Boy
  • Trusco Code
    462-3002
  • Material
    Polyester Multilayer Film
  • Mass(g)
    5280
  • Use
    Packed between packages. Ideal for packing small packages between large packages (manufacturer, delivery center, etc.)
  • Amount Of Content
    1 Roll
Part Number
CB-FILM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,657.14

3 Piece(s) 9 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since 100V power supply is used for 1 power, the compressor is unnecessary.

Usage

●Stuff up in the crevice of the packing item
●Optimum for sites where small boxes are packed in large boxes (manufacturers, distribution centers, etc.)

Specification

●Q'ty Per Pack(roll):3
●Thickness(μ):32
●W x L(mm x m):150 x 1000

Materials

●Polyester Multi-Layer Film