(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Cap (For Flat Can)

Color Cap (For Flat Can)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of T-2120

  • Product Type
    Related Item
  • Color
    Blue
  • Main body: option
    Option
  • Trusco Code
    365-6713
  • Mass(g)
    25
  • Material
    Polyethylene (PE)
  • Accessory
    Seal, Fall Prevention Band
  • Compatible Main Body Model Number
    T0207、0193、0200、0480、0482、0484、0485、0486、0487、0490
  • Notes
    The color cap is a cap on the flat side of the double-sided flat can.
  • Amount Of Content
    1 pc.
Part Number
T-2120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 349.00

5 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Color
    Blue
  • Main body: option
    Option
  • Trusco Code
    365-6713
  • Mass(g)
    25
  • Material
    Polyethylene (PE)
  • Accessory
    Seal, Fall Prevention Band
  • Compatible Main Body Model Number
    T0207、0193、0200、0480、0482、0484、0485、0486、0487、0490
  • Notes
    The color cap is a cap on the flat side of the double-sided flat can.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A color cap for the identification of contained liquid.
[Caution]
· For the double-sided flat can, it is a cap on the flat side.

Specifications of T-2120

  • Product Type
    Related Item
  • Color
    Blue
  • Main body: option
    Option
  • Trusco Code
    365-6713
  • Mass(g)
    25
  • Material
    Polyethylene (PE)
  • Accessory
    Seal, Fall Prevention Band
  • Compatible Main Body Model Number
    T0207、0193、0200、0480、0482、0484、0485、0486、0487、0490
  • Notes
    The color cap is a cap on the flat side of the double-sided flat can.
  • Amount Of Content
    1 pc.
Part Number
T-2120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 349.00

5 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a color cap for identification of contents liquid of plastic jerrycan.

Specification

●SPQ(piece):1
●TRUSCO: Cap for T0207
●Mizuho Chemical: Cap for 0193/ 0480/0200/0482/0484/0485/0486/0487/0489

Materials

●Polyethylene(PE)

Accessories

●Packing
●Fall Prevention Bands

Warning

●The color cap is a cap on the flat part side of the double-sided plastic jerrycan.
X
whatsapp-qr whatsapp-icon