(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini Data Logger (Temperature Type) (Part Number)

Mini Data Logger (Temperature Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes with data protection function. (Memory data will not be lost even when battery dies or is replaced.)
· Data read time to a computer is just 10 seconds.
[Applications]
· Logs temperature change data.
· Monitoring of temperature control, etc.

Part Number
TESTO174T
TESTO174T-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Trusco Code Mass
(g)

₹ 8,799.51

1 Piece(s) 8 Day(s) or more Main Unit Only368-933624

₹ 19,223.58

1 Piece(s) 8 Day(s) or more Set with Interface368-9344129

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) -30~70 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Power Supply Coin Type Lithium Battery (CR2032) x 2 pcs (Supplied) Width(mm) 38
Depth(mm) 19 Height(mm) 60 Measurement items Temperature
Degree of protection for enclosure IP65 Application Records temperature change data. Monitoring of temperature control, etc. Features It has a data protection function. (Memory data will not disappear even when battery dies or is replaced)