(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Illuminating (Part Number)

Illuminating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· With internal lighting (LED) function.

Part Number
SVAE301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,540.58

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 100 hours Minimum Timekeeping(Second) 1/100
Calibration Impossible Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 62
Dimension (vertical)(mm) 78 Waterproof Water resistant 5 ATM Thickness(mm) 23
Trusco Code 323-5718 Mass(g) 71 Power Supply Coin Type Lithium Battery (CR2032) x 1 pc (Supplied)
Measurement items Maximum 100 Memories, with Double Repeat Timer Function, Can Be Switched ON/OFF with Operation Confirmation Sound, Sound off Function, Daily Alarm Function, Simple Clock, Aggregating Clock, Split Time Clock, Calendar Display
X
whatsapp-qr whatsapp-icon