(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Solid Spherical Cutter, 2-Flute (Part Number)

Carbide Solid Spherical Cutter, 2-Flute
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spherical cutter with effective angle of 280° (small type is 220° or 240°).
[Features]
· Can be used for various applications thanks to its wide effective angle.
[Applications]
· Used for rounded molding, cross hole machining, and front/back surface deburring, and chamfering.

Part Number
CSQCS2-AR3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)

₹ 11,835.51

1 Piece(s) 9 Day(s) or more 370186±0.01647.52803.86

Loading...

  1. 1

Basic Information

Type Spherical Ball Number of flutes(sheet) 2 With/Without Torsion Available
Torsional Angle Right blade right torsion 15°

Please check the type/dimensions/specifications of the part CSQCS2-AR3 in the Carbide Solid Spherical Cutter, 2-Flute series.

Product variants

Part Number
CSQCS2-AR1-10
CSQCS2-AR1-16
CSQCS2-AR1-20
CSQCS2-AR3.5
CSQCS2-AR4
CSQCS2-AR4.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)

₹ 9,345.47

1 Piece(s) 5 Day(s) or more 170104±0.01255.52401.73

₹ 9,345.09

1 Piece(s) 5 Day(s) or more 170164±0.01249.52401.73

₹ 9,863.71

1 Piece(s) 5 Day(s) or more 170204±0.01245.52401.73

₹ 13,616.71

1 Piece(s) 9 Day(s) or more 3.570216±0.01745.62804.5

₹ 15,291.98

1 Piece(s) 5 Day(s) or more 485248±0.018552805.14

₹ 16,965.80

1 Piece(s) 5 Day(s) or more 4.585278±0.029532805.79