(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hyperthermia Index Monitor Netchusho Miharinbo (Part Number)

Hyperthermia Index Monitor Netchusho Miharinbo

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hyperthermia Index Monitor Netchusho Miharinbo
  • Hyperthermia Index Monitor Netchusho Miharinbo
  • Hyperthermia Index Monitor Netchusho Miharinbo
  • Hyperthermia Index Monitor Netchusho Miharinbo
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,784₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thermometer/hygrometer that informs users of the heatstroke index by numerical value, sound and light.
[Features]
· Easily usable automatic mode automatically sets off an alarm when the heatstroke index reaches 28°C or 31°C.
· Displays risk level of heatstroke index. (4 ranks: caution, warning, severe warning, and danger)
· Alarm values can be changed - Settings Mode - The heatstroke index alarm value can be changed as desired. (Setting range: 21°C to 60°C)
· A timer function that can manage work time and break time. (Setting range: 1 min. to 4 h)
[Applications]
· For the prevention and of heatstroke in everyday life, sports and events.
· For rooms/bedrooms for infants/elderly, schools, gymnasiums, public facilities, nursery schools, nursing homes, etc.
· For safety management in work environments, plants, etc.

Part Number
AD-5688
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,783.62

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index monitor Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~90
Heat Stroke Index display range(°C) 0–60 Power Supply Coin Type Lithium Battery CR2032 1 pc Battery life Approximately 3 months (in continuous use, alarm not activated)
Width(mm) 47 Depth(mm) 12.5 Height(mm) 82
Measurement range WBGT index, minimum display(°C) 1 Measurement items Temperature, Humidity Displayed item Heat Stroke Index (WBGT), Temperature, Humidity, Time, Timer (timer function is with setting mode only)
Alarm Volume(dB) Approx. 70 (10 cm apart) Measuring interval(Second) 20 Accessory Strap, monitor batteries, instruction manual
Specifications Timer Setting Range: Max 4 Hours, 1 Minute Minimum (Default Value: 10 Minutes) Application For the prevention and of heatstroke in everyday life, sports and events. For safety management in work environments. Features Heat Stroke Index alarm warns users with a buzzer sound and LED light. An easy-to-see liquid crystal display displays the Heat Stroke Index, Temperature, Humidity, and Time simultaneously.
Mass(g) 40
X
whatsapp-qr whatsapp-icon