(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Mini-Depth DMD-25G (Part Number)

Digital Mini-Depth DMD-25G

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,733₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A depth gauge that is convenient for measuring the depth of tire grooves and taking simple depth measurements.
[Features]
· The digital display is easy to see.
· With hold function.
· A plastic type ideal for simple measurement.
· Equipped with auto display off function. (Approximately 5 minutes)
· Measurement range is 0 to 25 mm and minimum read value is 0.1 mm.
[Applications]
· Can be used for depth measurement.

 
Part Number
DMD-25G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,733.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Depth Gauge Display Format Digital Measuring Range(mm) 0–25
Minimum Reading(mm) 0.1 Instrument Error(mm) ±0.2 With / Without measurement data output terminal Not Included
Base Length ℓ(mm) 61 Overall length L(mm) 86 Mass(g) 40
Power Supply CR2032 (Lithium Battery) 1 included