(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HTNB HM coat 2-flute taper neck ball end mill (Part Number)

HTNB HM coat 2-flute taper neck ball end mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High rigidity realized through an improved taper neck shape.
· Adopts the HARDMAX coating that realizes outstanding heat resistance and lubricity
· 65 HRC high hardness materials can also be cut

 
Part Number
HTNB2002-030-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Type work material Blade length
(mm)
Number of flutes
(sheet)
Coating Overall Length (L)
(mm)
Underneck length
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Machining Application Blade diameter
(mm)
Corner ball radius
(mm)
Trusco Code Interference Angle
(mm)
Standard / alteration classification Pitch
(Blades)
Overall length
(mm)
R accuracy
(μm)
Neck Gradient
(°)
Coating details Torsion angle - details Blade diameter tolerance Neck angle
(°)
Shank Diameter Tolerance Tool Material Helix angle Single Angle
(°)
Torsion Availability Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Taper Angle TN
(°)
Effective Length l1
(mm)
Shape

₹ 7,101.82

1 Piece(s) 7 Day(s) or more 0.1Tapered Neck BoreGeneral Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎]0.162For High Hardness (Silicone-Based)5034-0.005~0.005Curved Surface / Side Surface / Carving / R-Groove---12.05-------------Available-16°---3.083.311°30'-A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HTNB2002-030-3 in the HTNB HM coat 2-flute taper neck ball end mill series.

Product variants

Part Number
HTNB2002-020-1
HTNB2002-020-2
HTNB2002-020-3
HTNB2003-020-1
HTNB2003-020-2
HTNB2003-020-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Type work material Blade length
(mm)
Number of flutes
(sheet)
Coating Overall Length (L)
(mm)
Underneck length
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Machining Application Blade diameter
(mm)
Corner ball radius
(mm)
Trusco Code Interference Angle
(mm)
Standard / alteration classification Pitch
(Blades)
Overall length
(mm)
R accuracy
(μm)
Neck Gradient
(°)
Coating details Torsion angle - details Blade diameter tolerance Neck angle
(°)
Shank Diameter Tolerance Tool Material Helix angle Single Angle
(°)
Torsion Availability Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Taper Angle TN
(°)
Effective Length l1
(mm)
Shape

₹ 6,000.84

1 Piece(s) 7 Day(s) or more 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.12-------------Available-16°-2.012.082.152.3130'-A

₹ 6,000.84

1 Piece(s) 7 Day(s) or more 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.18-------------Available-16°--2.032.12.25-A

₹ 6,000.84

1 Piece(s) 7 Day(s) or more 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.25-------------Available-16°---2.042.191°30'-A

₹ 5,711.53

1 Piece(s) 7 Day(s) or more 0.15Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.242For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.11-------------Available-16°-2.012.082.152.330'-A

₹ 5,711.53

1 Piece(s) 7 Day(s) or more 0.15Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.242For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.17-------------Available-16°--2.032.12.25-A

₹ 5,711.53

1 Piece(s) 5 Day(s) or more 0.15Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.242For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.24-------------Available-16°---2.052.191°30'-A