(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT (Part Number)

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.

Part Number
B-HRT-RH7-P-M6X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 1,010.25

1 Piece(s) 5 Day(s) or more M614P62RH730624YES12330

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part B-HRT-RH7-P-M6X1 in the Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT series.

Product variants

Part Number
B-HRT-RH10-B-M4X0.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 1,292.87

1 Piece(s) 5 Day(s) or more M40.72.5P52RH1022520NO12299
X
whatsapp-qr whatsapp-icon