(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Part Number |
---|
S-XPF-RH5-B-M10X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,245.00 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 2P | Powdered High-Speed Steel | 75 | RH5 | - | 7 | 15 | NO | - | 8322107 |
Loading...
Thread Types | Meter | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included | Coating Type | TiCN |
Details of Coating | V coated |
Please check the type/dimensions/specifications of the part S-XPF-RH5-B-M10X1.5 in the Fluteless Tap (X Performer)_S-XPF series.
Part Number |
---|
S-XPF-RH10-B-M18X1.5 |
S-XPF-RH10-B-M20X1.5 |
S-XPF-RH10-B-M22X1.5 |
S-XPF-RH5-B-M3X0.5 |
S-XPF-RH5-B-M8X1.25 |
S-XPF-RH5-P-M3X0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,649.58 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | 2P | Powdered High-Speed Steel | 110 | RH10 | - | 14 | 15 | NO | - | 8322267 | ||
₹ 18,678.20 | 1 Piece(s) | 5 Day(s) or more | M20 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 15 | 15 | NO | - | 8322277 | ||
₹ 31,924.00 | 1 Piece(s) | 5 Day(s) or more | M22 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 17 | 15 | NO | - | 8322287 | ||
₹ 3,417.00 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 2P | Powdered High-Speed Steel | 46 | RH5 | 18 | 4 | 9 | NO | Available | 8322009 | ||
₹ 5,956.00 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 2P | Powdered High-Speed Steel | 70 | RH5 | - | 6.2 | 12 | NO | - | 8322075 | ||
₹ 3,417.00 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 4P | Powdered High-Speed Steel | 46 | RH5 | 18 | 4 | 9 | YES | Available | 8322008 |