(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Fluteless Tap (X Performer)_S-XPF (Part Number)

Fluteless Tap (X Performer)_S-XPF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

Part Number
S-XPF-RH4-B-M1.7X0.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 4,168.00

1 Piece(s) 5 Day(s) or more M1.70.352PVanadium high-speed steel36RH4-38NO-8321981

Loading...

  1. 1
 

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH4-B-M1.7X0.35 in the Fluteless Tap (X Performer)_S-XPF series.

Product variants

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH4-B-M1X0.25
S-XPF-RH4-B-M2.3X0.4
S-XPF-RH4-B-M2.5X0.45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 12,649.58

1 Piece(s) 5 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

₹ 18,678.20

1 Piece(s) 5 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

₹ 31,924.00

1 Piece(s) 5 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

₹ 4,899.00

1 Piece(s) 5 Day(s) or more M10.252PVanadium high-speed steel30RH4-35.5NO-8321961

₹ 3,780.00

1 Piece(s) 5 Day(s) or more M2.30.42PVanadium high-speed steel42RH4-39.5NO-8321989

₹ 3,625.00

1 Piece(s) 5 Day(s) or more M2.50.452PVanadium high-speed steel44RH4-39.5NOAvailable8321993