(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Part Number |
---|
S-XPF-RH4-P-M1X0.25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,899.00 | 1 Piece(s) | 5 Day(s) or more | M1 | 0.25 | 4P | Vanadium high-speed steel | 30 | RH4 | - | 3 | 5.5 | YES | Available | 8321960 |
Loading...
Thread Types | Meter | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included | Coating Type | TiCN |
Details of Coating | V coated |
Please check the type/dimensions/specifications of the part S-XPF-RH4-P-M1X0.25 in the Fluteless Tap (X Performer)_S-XPF series.
Part Number |
---|
S-XPF-RH10-B-M18X1.5 |
S-XPF-RH10-B-M20X1.5 |
S-XPF-RH10-B-M22X1.5 |
S-XPF-RH4-P-M2.3X0.4 |
S-XPF-RH4-P-M2.5X0.45 |
S-XPF-RH4-P-M2.6X0.45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,649.58 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | 2P | Powdered High-Speed Steel | 110 | RH10 | - | 14 | 15 | NO | - | 8322267 | ||
₹ 18,678.20 | 1 Piece(s) | 5 Day(s) or more | M20 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 15 | 15 | NO | - | 8322277 | ||
₹ 31,924.00 | 1 Piece(s) | 5 Day(s) or more | M22 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 17 | 15 | NO | - | 8322287 | ||
₹ 3,780.00 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 4P | Vanadium high-speed steel | 42 | RH4 | - | 3 | 9.5 | YES | Available | 8321988 | ||
₹ 3,625.00 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.45 | 4P | Vanadium high-speed steel | 44 | RH4 | - | 3 | 9.5 | YES | Available | 8321992 | ||
₹ 3,625.00 | 1 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | 4P | Vanadium high-speed steel | 44 | RH4 | - | 3 | 9.5 | YES | Available | 8321996 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy