(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT (Part Number)

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

Part Number
VP-LT-NRT-B-M10X1X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 5,801.27

1 Piece(s) 5 Day(s) or more MeterM1012P150RH7-719NO8319533

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-LT-NRT-B-M10X1X150 in the CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT series.

Product variants

Part Number
VP-LT-NRT-B-M10X1.25X100
VP-LT-NRT-B-M10X1.25X150
VP-LT-NRT-B-M10X1.5X100
VP-LT-NRT-B-M12X1.25X150
VP-LT-NRT-B-M12X1.25X200
VP-LT-NRT-B-M12X1.5X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 4,039.96

1 Piece(s) 5 Day(s) or more MeterM101.252P100RH7-719NO8319521

₹ 5,703.49

1 Piece(s) 5 Day(s) or more MeterM101.252P150RH7-719NO8319525

₹ 4,039.96

1 Piece(s) 5 Day(s) or more MeterM101.52P100RH7-719NO8319513

₹ 6,971.89

1 Piece(s) 5 Day(s) or more MeterM121.252P150RH7-8.523NO8319555

₹ 7,782.24

1 Piece(s) 5 Day(s) or more MeterM121.252P200RH7-8.523NO8319557

₹ 6,971.89

1 Piece(s) 5 Day(s) or more MeterM121.52P150RH7-8.523NO8319547
X
whatsapp-qr whatsapp-icon