(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT (Part Number)

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

Part Number
VP-LT-NRT-B-M3.5X0.6X80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 2,835.85

1 Piece(s) 5 Day(s) or more MeterM3.50.62P80RH41849NO8319463

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-LT-NRT-B-M3.5X0.6X80 in the CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT series.

Product variants

Part Number
VP-LT-NRT-B-M10X1.25X100
VP-LT-NRT-B-M10X1.25X150
VP-LT-NRT-B-M10X1.5X100
VP-LT-NRT-B-M3X0.5X120
VP-LT-NRT-B-M3X0.5X80
VP-LT-NRT-B-M4X0.7X120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 4,039.96

1 Piece(s) 5 Day(s) or more MeterM101.252P100RH7-719NO8319521

₹ 5,703.49

1 Piece(s) 5 Day(s) or more MeterM101.252P150RH7-719NO8319525

₹ 4,039.96

1 Piece(s) 5 Day(s) or more MeterM101.52P100RH7-719NO8319513

₹ 3,750.65

1 Piece(s) 5 Day(s) or more MeterM30.52P120RH51849NO8319459

₹ 2,885.40

1 Piece(s) 5 Day(s) or more MeterM30.52P80RH51849NO8319455

₹ 3,581.89

1 Piece(s) 5 Day(s) or more MeterM40.72P120RH620510NO8319475