(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT (Part Number)

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,945₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

Part Number
VP-NRT-P-RH4-NO4-40UNC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 2,353.67

1 Piece(s) 5 Day(s) or more UnifiedNo.4UN404P44RH4-315YESAvailable8317754

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-NRT-P-RH4-NO4-40UNC in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.

Product variants

Part Number
VP-NRT-B-RH4-M1X0.25
VP-NRT-B-RH4-M2.3X0.4
VP-NRT-B-RH4-M2.5X0.45
VP-NRT-P-RH5-M1.4X0.3
VP-NRT-P-RH5-M1.7X0.35
VP-NRT-P-RH5-M2.6X0.45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 2,625.56

1 Piece(s) 5 Day(s) or more MeterM10.252P30RH4-37NO-8317411

₹ 2,069.71

1 Piece(s) 5 Day(s) or more MeterM2.30.42P42RH4-313YES-8317447

₹ 2,026.85

1 Piece(s) 5 Day(s) or more MeterM2.50.452P44RH4-314YES-8317479

₹ 2,353.67

1 Piece(s) 14 Day(s) or more MeterM1.40.34P34RH5-39YESAvailable8317420

₹ 2,255.89

1 Piece(s) 5 Day(s) or more MeterM1.70.354P36RH5-311YESAvailable8317432

₹ 2,476.89

1 Piece(s) 5 Day(s) or more MeterM2.60.454P44RH5-314NOAvailable8317492