(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number |
---|
VP-NRT-P-RH7-M10X1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,698.42 | 1 Piece(s) | 5 Day(s) or more | Meter | M10 | 1 | 4P | 75 | RH7 | - | 7 | 19 | NO | - | 8317598 |
Loading...
Please check the type/dimensions/specifications of the part VP-NRT-P-RH7-M10X1 in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.
Part Number |
---|
VP-NRT-B-RH4-M1X0.25 |
VP-NRT-B-RH4-M2.3X0.4 |
VP-NRT-B-RH4-M2.5X0.45 |
VP-NRT-P-RH7-M10X1.25 |
VP-NRT-P-RH7-M10X1.5 |
VP-NRT-P-RH7-M12X1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,625.56 | 1 Piece(s) | 14 Day(s) or more | Meter | M1 | 0.25 | 2P | 30 | RH4 | - | 3 | 7 | NO | - | 8317411 | ||
₹ 2,069.71 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.3 | 0.4 | 2P | 42 | RH4 | - | 3 | 13 | YES | - | 8317447 | ||
₹ 2,026.85 | 1 Piece(s) | 14 Day(s) or more | Meter | M2.5 | 0.45 | 2P | 44 | RH4 | - | 3 | 14 | YES | - | 8317479 | ||
₹ 3,374.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M10 | 1.25 | 4P | 75 | RH7 | - | 7 | 19 | NO | - | 8317592 | ||
₹ 3,374.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M10 | 1.5 | 4P | 75 | RH7 | - | 7 | 19 | NO | - | 8317586 | ||
₹ 6,276.75 | 1 Piece(s) | 5 Day(s) or more | Meter | M12 | 1 | 4P | 82 | RH7 | - | 8.5 | 23 | NO | - | 8317628 |