(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number |
---|
VP-NRT-B-RH4-M2.5X0.45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,026.85 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.5 | 0.45 | 2P | 44 | RH4 | - | 3 | 14 | YES | - | 8317479 |
Loading...
Please check the type/dimensions/specifications of the part VP-NRT-B-RH4-M2.5X0.45 in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.
Part Number |
---|
VP-NRT-B-RH4-M1.7X0.35 |
VP-NRT-B-RH4-M1X0.25 |
VP-NRT-B-RH4-M2.3X0.4 |
VP-NRT-B-RH4-M2.6X0.45 |
VP-NRT-B-RH4-M2X0.4 |
VP-NRT-B-RH4-M3.5X0.6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,255.89 | 1 Piece(s) | 5 Day(s) or more | Meter | M1.7 | 0.35 | 2P | 36 | RH4 | - | 3 | 11 | NO | - | 8317431 | ||
₹ 2,625.56 | 1 Piece(s) | 5 Day(s) or more | Meter | M1 | 0.25 | 2P | 30 | RH4 | - | 3 | 7 | NO | - | 8317411 | ||
₹ 2,069.71 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.3 | 0.4 | 2P | 42 | RH4 | - | 3 | 13 | YES | - | 8317447 | ||
₹ 2,026.85 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.6 | 0.45 | 2P | 44 | RH4 | - | 3 | 14 | YES | - | 8317491 | ||
₹ 2,154.09 | 1 Piece(s) | 5 Day(s) or more | Meter | M2 | 0.4 | 2P | 40 | RH4 | - | 3 | 12 | YES | - | 8317443 | ||
₹ 1,954.53 | 1 Piece(s) | 5 Day(s) or more | Meter | M3.5 | 0.6 | 2P | 48 | RH4 | 18 | 4 | 9 | YES | - | 8317515 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy