(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

Part Number
TIN-LT-NRT-B-M6X1X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 4,440.44

1 Piece(s) 5 Day(s) or more M612P150RH724612NO8308389

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-B-M6X1X150 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.

Product variants

Part Number
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-B-M8X1.25X100
TIN-LT-NRT-B-M8X1.25X150
TIN-LT-NRT-B-M8X1X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 5,703.49

1 Piece(s) 5 Day(s) or more M101.52P150RH741719NO8308417

₹ 3,813.60

1 Piece(s) 5 Day(s) or more M1012P100RH741719NO8308429

₹ 5,801.27

1 Piece(s) 5 Day(s) or more M1012P150RH741719NO8308433

₹ 3,281.87

1 Piece(s) 5 Day(s) or more M81.252P100RH7376.218NO8308399

₹ 5,210.60

1 Piece(s) 5 Day(s) or more M81.252P150RH7376.218NO8308403

₹ 3,541.71

1 Piece(s) 5 Day(s) or more M812P100RH7376.218NO8308407