(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

Part Number
TIN-LT-NRT-P-M8X1.25X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 5,210.60

1 Piece(s) 5 Day(s) or more M81.254P150RH7376.218NO8308402

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-P-M8X1.25X150 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.

Product variants

Part Number
TIN-LT-NRT-B-M10X1.5X100
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-P-M8X1X100
TIN-LT-NRT-P-M8X1X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

₹ 3,738.60

1 Piece(s) 5 Day(s) or more M101.52P100RH741719NO8308413

₹ 5,703.49

1 Piece(s) 5 Day(s) or more M101.52P150RH741719NO8308417

₹ 3,813.60

1 Piece(s) 5 Day(s) or more M1012P100RH741719NO8308429

₹ 5,801.27

1 Piece(s) 5 Day(s) or more M1012P150RH741719NO8308433

₹ 3,541.71

1 Piece(s) 5 Day(s) or more M814P100RH7376.218NO8308406

₹ 5,449.00

1 Piece(s) 5 Day(s) or more M814P150RH7376.218NO8308410