(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Part Number |
---|
TIN-NRT-P-RH4-NO3-48UNC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,459.47 | 1 Piece(s) | 5 Day(s) or more | Unified | No.3UN | 48 | 4P | 44 | RH4 | - | 3 | 14 | YES | Available | 8307440 |
Loading...
Please check the type/dimensions/specifications of the part TIN-NRT-P-RH4-NO3-48UNC in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.
Part Number |
---|
TIN-NRT-B-RH10-M20X1.5 |
TIN-NRT-B-RH11-M18X2.5 |
TIN-NRT-B-RH11-M20X2.5 |
TIN-NRT-P-RH4-NO3-56UNF |
TIN-NRT-P-RH4-NO4-48UNF |
TIN-NRT-P-RH5-1/4-28UNF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,417.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M20 | 1.5 | 2P | 105 | RH10 | - | 15 | 30 | NO | - | 10797 | ||
₹ 11,491.02 | 1 Piece(s) | 5 Day(s) or more | Meter | M18 | 2.5 | 2P | 100 | RH11 | - | 14 | 29 | NO | - | 10791 | ||
₹ 12,417.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M20 | 2.5 | 2P | 105 | RH11 | - | 15 | 30 | NO | - | 10795 | ||
₹ 2,459.47 | 1 Piece(s) | 5 Day(s) or more | Unified | No.3UN | 56 | 4P | 44 | RH4 | - | 3 | 14 | YES | Available | 8307448 | ||
₹ 2,412.60 | 1 Piece(s) | 5 Day(s) or more | Unified | No.4UN | 48 | 4P | 44 | RH4 | - | 3 | 15 | YES | Available | 8307464 | ||
₹ 2,667.09 | 1 Piece(s) | 5 Day(s) or more | Unified | 1/4UN | 28 | 4P | 62 | RH5 | 24 | 6 | 14 | YES | Available | 8307560 |