(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Part Number |
---|
TIN-NRT-P-RH3-NO2-64UNF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,527.78 | 1 Piece(s) | 5 Day(s) or more | Unified | No.2UN | 64 | 4P | 42 | RH3 | - | 3 | 13 | YES | Available | 8307432 |
Loading...
Please check the type/dimensions/specifications of the part TIN-NRT-P-RH3-NO2-64UNF in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.
Part Number |
---|
TIN-NRT-B-RH10-M20X1.5 |
TIN-NRT-B-RH11-M18X2.5 |
TIN-NRT-B-RH11-M20X2.5 |
TIN-NRT-P-RH4-M1.2X0.25 |
TIN-NRT-P-RH4-M1.4X0.3 |
TIN-NRT-P-RH4-M1.6X0.35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,417.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M20 | 1.5 | 2P | 105 | RH10 | - | 15 | 30 | NO | - | 10797 | ||
₹ 11,491.02 | 1 Piece(s) | 5 Day(s) or more | Meter | M18 | 2.5 | 2P | 100 | RH11 | - | 14 | 29 | NO | - | 10791 | ||
₹ 12,417.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M20 | 2.5 | 2P | 105 | RH11 | - | 15 | 30 | NO | - | 10795 | ||
₹ 2,285.36 | 1 Piece(s) | 5 Day(s) or more | Meter | M1.2 | 0.25 | 4P | 32 | RH4 | - | 3 | 8 | YES | Available | 21602 | ||
₹ 2,156.78 | 1 Piece(s) | 5 Day(s) or more | Meter | M1.4 | 0.3 | 4P | 34 | RH4 | - | 3 | 9 | YES | Available | 21608 | ||
₹ 2,475.55 | 1 Piece(s) | 14 Day(s) or more | Meter | M1.6 | 0.35 | 4P | 36 | RH4 | - | 3 | 10 | YES | Available | 21614 |