(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,780₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

Part Number
TIN-NRT-P-RH5-NO6-32UNC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 2,459.47

1 Piece(s) 14 Day(s) or more UnifiedNo.6UN324P48RH51849YESAvailable8307488

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-NRT-P-RH5-NO6-32UNC in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.

Product variants

Part Number
TIN-NRT-B-RH10-M20X1.5
TIN-NRT-B-RH11-M18X2.5
TIN-NRT-B-RH11-M20X2.5
TIN-NRT-P-RH5-NO6-40UNF
TIN-NRT-P-RH5-NO8-32UNC
TIN-NRT-P-RH5-NO8-36UNF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 12,417.87

1 Piece(s) 5 Day(s) or more MeterM201.52P105RH10-1530NO-10797

₹ 11,491.02

1 Piece(s) 5 Day(s) or more MeterM182.52P100RH11-1429NO-10791

₹ 12,417.87

1 Piece(s) 5 Day(s) or more MeterM202.52P105RH11-1530NO-10795

₹ 2,459.47

1 Piece(s) 5 Day(s) or more UnifiedNo.6UN404P48RH51849YESAvailable8307496

₹ 2,592.07

1 Piece(s) 5 Day(s) or more UnifiedNo.8UN324P52RH520510YESAvailable8307504

₹ 2,592.07

1 Piece(s) 5 Day(s) or more UnifiedNo.8UN364P52RH520510YESAvailable8307512