(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT (Part Number)

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,931₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

Part Number
HS-LT-RFT-M8X1.25-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 5,720.91

1 Piece(s) 5 Day(s) or more M81.25150OH4378322YES-8304025

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 6P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part HS-LT-RFT-M8X1.25-150 in the LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT series.

Product variants

Part Number
HS-LT-RFT-M10X1.25-100
HS-LT-RFT-M10X1.25-150
HS-LT-RFT-M10X1.5-100
HS-LT-RFT-M10X1.5-150
HS-LT-RFT-M12X1.25-100
HS-LT-RFT-M12X1.25-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 4,161.85

1 Piece(s) 5 Day(s) or more M101.25100OH4418324YES-8304034

₹ 6,508.47

1 Piece(s) 5 Day(s) or more M101.25150OH4418324YES-8304036

₹ 4,161.85

1 Piece(s) 5 Day(s) or more M101.5100OH4418324YES-8304030

₹ 6,508.47

1 Piece(s) 5 Day(s) or more M101.5150OH4418324YES-8304032

₹ 5,130.24

1 Piece(s) 5 Day(s) or more M121.25100OH44810329NO-8304049

₹ 7,956.35

1 Piece(s) 5 Day(s) or more M121.25150OH44810329NO-8304051