(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Pointed Tap for General Application (with OX)_EX-H-POT (Part Number)

Pointed Tap for General Application (with OX)_EX-H-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      858₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For standard point taps, it is used when the protruding length of the screw is insufficient.

Part Number
EX-H-POT-OH3-M8X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,211.16

1 Piece(s) 5 Day(s) or more M81.2570OH3376.2322YES-16728

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-H-POT-OH3-M8X1.25 in the Pointed Tap for General Application (with OX)_EX-H-POT series.

Product variants

Part Number
EX-H-POT-OH2-M2.6X0.45
EX-H-POT-OH2-M3.5X0.6
EX-H-POT-OH2-M3X0.5
EX-H-POT-OH4-M10X1.25
EX-H-POT-OH4-M10X1.5
EX-H-POT-OH4-M12X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,351.80

1 Piece(s) 5 Day(s) or more M2.60.4544OH2-3214YES-16708

₹ 952.65

1 Piece(s) 5 Day(s) or more M3.50.648OH2204313YESAvailable16712

₹ 868.27

1 Piece(s) 5 Day(s) or more M30.546OH2194311YES-16710

₹ 2,138.02

1 Piece(s) 5 Day(s) or more M101.2575OH4417324NO-16737

₹ 2,138.02

1 Piece(s) 5 Day(s) or more M101.575OH4417324NO-16735

₹ 2,059.00

1 Piece(s) 5 Day(s) or more M121.2582OH4488.5329NO-16745