(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Pointed Tap Series, General Purpose EX-POT (Part Number)

Pointed Tap Series, General Purpose EX-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      784₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way

Part Number
EX-POT-OH5-M12X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 2,012.13

1 Piece(s) 5 Day(s) or more MeterM121.2582OH5-488.5329NO-16189

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-POT-OH5-M12X1.25 in the Pointed Tap Series, General Purpose EX-POT series.

Product variants

Part Number
EX-POT-OH2-M1.7X0.35
EX-POT-OH2-M1.8X0.35
EX-POT-OH2-M11X0.75
EX-POT-OH2-M24X1
EX-POT-OH2-M4.5X0.75
EX-POT-OH5-M36X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,876.84

1 Piece(s) 5 Day(s) or more MeterM1.70.3536OH2--3211NOAvailable16020

₹ 1,949.16

1 Piece(s) 5 Day(s) or more MeterM1.80.3536OH2--3211NOAvailable16024

₹ 3,035.42

1 Piece(s) 5 Day(s) or more MeterM110.7580OH2-488325NO-16176

₹ 13,982.29

1 Piece(s) 5 Day(s) or more MeterM241120OH2-6619345NO-16385

₹ 1,031.69

1 Piece(s) 5 Day(s) or more MeterM4.50.7555OH2-215313NOAvailable16092

₹ 23,137.04

1 Piece(s) 14 Day(s) or more MeterM364155OH5-8228457NO-16498