(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way
Part Number |
---|
EX-POT-OH4-M12X1.25-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,644.31 | 1 Piece(s) | 5 Day(s) or more | Meter | M12 | 1.25 | 82 | OH4 | Left Screw | 48 | 8.5 | 3 | 29 | NO | - | 16600 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-POT-OH4-M12X1.25-L in the Pointed Tap Series, General Purpose EX-POT series.
Part Number |
---|
EX-POT-OH2-M11X0.75 |
EX-POT-OH2-M24X1 |
EX-POT-OH2-M4.5X0.75 |
EX-POT-OH4-M20X1.5-L |
EX-POT-OH4-M28X2 |
EX-POT-OH4-M33X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,035.42 | 1 Piece(s) | 5 Day(s) or more | Meter | M11 | 0.75 | 80 | OH2 | - | 48 | 8 | 3 | 25 | NO | - | 16176 | ||
₹ 13,982.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M24 | 1 | 120 | OH2 | - | 66 | 19 | 3 | 45 | NO | - | 16385 | ||
₹ 1,031.69 | 1 Piece(s) | 5 Day(s) or more | Meter | M4.5 | 0.75 | 55 | OH2 | - | 21 | 5 | 3 | 13 | NO | Available | 16092 | ||
₹ 8,188.07 | 1 Piece(s) | 14 Day(s) or more | Meter | M20 | 1.5 | 105 | OH4 | Left Screw | 58 | 15 | 3 | 37 | NO | - | 16624 | ||
₹ 18,029.93 | 1 Piece(s) | 14 Day(s) or more | Meter | M28 | 2 | 135 | OH4 | - | 74 | 21 | 3 | 48 | NO | - | 16437 | ||
₹ 20,000.18 | 1 Piece(s) | 5 Day(s) or more | Meter | M33 | 1.5 | 110 | OH4 | - | 47 | 25 | 3 | 37 | NO | - | 16482 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy