(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.
Part Number |
---|
EX-SUS-POT-OH3-M18X2.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,806.09 | 1 Piece(s) | 5 Day(s) or more | M18 | 2.5 | 100 | OH3 | 55 | 14 | 3 | 37 | NO | - | 24284 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-SUS-POT-OH3-M18X2.5 in the Pointed Tap for Stainless Steel use EX-SUS-POT series.
Part Number |
---|
EX-SUS-POT-OH1-M1.4X0.3 |
EX-SUS-POT-OH3-M18X1.5 |
EX-SUS-POT-OH3-M8X1.25 |
EX-SUS-POT-OH4-M24X3 |
EX-SUS-POT-OH4-M5X0.8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,061.67 | 1 Piece(s) | 14 Day(s) or more | M1.4 | 0.3 | 34 | OH1 | - | 3 | 2 | 9 | YES | Available | 15010 | ||
₹ 4,855.65 | 1 Piece(s) | 14 Day(s) or more | M18 | 1.5 | 100 | OH3 | 55 | 14 | 3 | 37 | NO | - | 24286 | ||
₹ 1,370.55 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 70 | OH3 | 37 | 6.2 | 3 | 22 | YES | Available | 14147 | ||
₹ 10,853.45 | 1 Piece(s) | 14 Day(s) or more | M24 | 3 | 120 | OH4 | 66 | 19 | 3 | 45 | NO | - | 24304 | ||
₹ 1,162.95 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 60 | OH4 | 24 | 5.5 | 3 | 16 | YES | Available | 24222 |