(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Pointed Tap for Stainless Steel use EX-SUS-POT (Part Number)

Pointed Tap for Stainless Steel use EX-SUS-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.

Part Number
EX-SUS-POT-OH3-M8X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,370.55

1 Piece(s) 5 Day(s) or more M81.2570OH3376.2322YESAvailable14147

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH3-M8X1.25 in the Pointed Tap for Stainless Steel use EX-SUS-POT series.

Product variants

Part Number
EX-SUS-POT-OH1-M1.4X0.3
EX-SUS-POT-OH3-M18X1.5
EX-SUS-POT-OH3-M18X2.5
EX-SUS-POT-OH4-M24X3
EX-SUS-POT-OH4-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 2,061.67

1 Piece(s) 14 Day(s) or more M1.40.334OH1-329YESAvailable15010

₹ 4,855.65

1 Piece(s) 14 Day(s) or more M181.5100OH35514337NO-24286

₹ 4,806.09

1 Piece(s) 5 Day(s) or more M182.5100OH35514337NO-24284

₹ 10,853.45

1 Piece(s) 14 Day(s) or more M243120OH46619345NO-24304

₹ 1,162.95

1 Piece(s) 5 Day(s) or more M50.860OH4245.5316YESAvailable24222