(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pointed Tap Series TiN Coating TIN-POT (Part Number)

Pointed Tap Series TiN Coating TIN-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,619₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a wide range of uses, but especially suitable for high-speed tapping of stainless steel, tempered material, etc.

Part Number
TIN-POT-OH2-M4X0.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

₹ 1,619.09

1 Piece(s) 5 Day(s) or more M40.752OH2215313YES10814

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-POT-OH2-M4X0.7 in the Pointed Tap Series TiN Coating TIN-POT series.

Product variants

Part Number
TIN-POT-OH1-M2X0.4
TIN-POT-OH2-M2.5X0.45
TIN-POT-OH2-M2.6X0.45
TIN-POT-OH2-M5X0.8
TIN-POT-OH2-M6X1
TIN-POT-OH3-M10X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

₹ 2,392.51

1 Piece(s) 5 Day(s) or more M20.440OH1-3212YES10803

₹ 2,119.27

1 Piece(s) 5 Day(s) or more M2.50.4544OH2-3214YES10807

₹ 2,021.49

1 Piece(s) 5 Day(s) or more M2.60.4544OH2-3214YES10809

₹ 1,674.60

1 Piece(s) 5 Day(s) or more M50.860OH2245.5316YES10817

₹ 1,690.67

1 Piece(s) 5 Day(s) or more M6162OH2296319YES10820

₹ 2,519.75

1 Piece(s) 5 Day(s) or more M101.2575OH3417324NO10829