(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC (Part Number)

Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,757₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables efficient chip discharge by discharging cutting fluid from the oil holes.

Part Number
WXO-ST-PNC-7.5-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 35,371.07

1 Piece(s) 5 Day(s) or more 1707.52126841018304721

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiAlN External center - Protrusion Available

Please check the type/dimensions/specifications of the part WXO-ST-PNC-7.5-1 in the Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC series.

Product variants

Part Number
WXO-ST-PNC-10-1.5
WXO-ST-PNC-10-2
WXO-ST-PNC-12-1
WXO-ST-PNC-7.5-1.5
WXO-ST-PNC-9.5-1.25
WXO-ST-PNC-9.5-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 39,509.80

1 Piece(s) 5 Day(s) or more 1.5851030-1051428304743

₹ 39,509.80

1 Piece(s) 5 Day(s) or more 2851030-1051428304744

₹ 58,685.89

1 Piece(s) 5 Day(s) or more 1951233-1251628304752

₹ 35,371.07

1 Piece(s) 5 Day(s) or more 1.5707.522.526841018304723

₹ 39,509.80

1 Piece(s) 5 Day(s) or more 1.25859.526.3281051218304732

₹ 39,509.80

1 Piece(s) 5 Day(s) or more 1.5859.525.5281051218304733
X
whatsapp-qr whatsapp-icon