(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Planet Cutter Series Super Planet DR-PNAC (Part Number)

Planet Cutter Series Super Planet DR-PNAC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A composite tool capable of pilot drilling + chamfering + female threading, that eliminates the need for tool exchange, reduces time between machining, and improves productivity

Part Number
DR-PNAC-M10X1.5-2D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Link Diameter
(mm)
Link Length
(mm)
Beveling Diameter Neck Diameter
(mm)
Drill Diameter Thread Length Tool No.

₹ 70,550.25

1 Piece(s) 5 Day(s) or more M101.5798.223.7124510.3118.519.68330424

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiAlN No. of Grooves 2

Please check the type/dimensions/specifications of the part DR-PNAC-M10X1.5-2D in the Planet Cutter Series Super Planet DR-PNAC series.

Product variants

Part Number
DR-PNAC-M10X1-2D
DR-PNAC-M10X1.25-2D
DR-PNAC-M12X1.25-2D
DR-PNAC-M12X1.50-2D
DR-PNAC-M12X1.75-2D
DR-PNAC-M6X1-2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Link Diameter
(mm)
Link Length
(mm)
Beveling Diameter Neck Diameter
(mm)
Drill Diameter Thread Length Tool No.

₹ 73,999.18

1 Piece(s) 5 Day(s) or more M101798.724124510.311920.18330426

₹ 73,999.18

1 Piece(s) 5 Day(s) or more M101.25798.524124510.3118.820.18330425

₹ 98,831.55

1 Piece(s) 5 Day(s) or more M121.258910.228.3164812.313.510.823.98330438

₹ 98,831.55

1 Piece(s) 5 Day(s) or more M121.58910.228.6164812.313.510.524.18330437

₹ 94,278.95

1 Piece(s) 5 Day(s) or more M121.75899.927.4164812.313.510.322.98330436

₹ 54,133.29

1 Piece(s) 5 Day(s) or more M61624.814.78366.37512.18330400