(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Planet Cutter Series NC Planet Cutter WX-PNC (Part Number)

Planet Cutter Series NC Planet Cutter WX-PNC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

Part Number
WX-PNC-9.4-19.1-U20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 24,347.85

1 Piece(s) 5 Day(s) or more Unified20759.419.120.4104½13900371

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.) Tap Model Tapping Cutter
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiAlN
External center -

Please check the type/dimensions/specifications of the part WX-PNC-9.4-19.1-U20 in the Planet Cutter Series NC Planet Cutter WX-PNC series.

Product variants

Part Number
WX-PNC-10X29XP1-INT
WX-PNC-10X30XP1.5-INT
WX-PNC-10X30XP2-INT
WX-PNC-9.4-19.5-U13
WX-PNC-9.5X25.5XP1.5-INT
WX-PNC-9.5X26.3XP1.25-INT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1851029-1041423900042

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1.5851030-1041423900043

₹ 26,287.29

1 Piece(s) 5 Day(s) or more Meter2851030-1041423900044

₹ 32,473.96

1 Piece(s) 5 Day(s) or more Unified13759.419.521.5104½13900370

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1.5859.525.5281041213900033

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1.25859.526.3281041213900032