(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Planet Cutter Series NC Planet Cutter WX-PNC (Part Number)

Planet Cutter Series NC Planet Cutter WX-PNC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

Part Number
WX-PNC-11.4-22.6-U18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 40,071.00

1 Piece(s) 5 Day(s) or more Unified188511.422.6241249/1613900380

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.) Tap Model Tapping Cutter
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiAlN
External center -

Please check the type/dimensions/specifications of the part WX-PNC-11.4-22.6-U18 in the Planet Cutter Series NC Planet Cutter WX-PNC series.

Product variants

Part Number
WX-PNC-10X29XP1-INT
WX-PNC-10X30XP1.5-INT
WX-PNC-10X30XP2-INT
WX-PNC-12X20XRC14
WX-PNC-12X33XP1-INT
WX-PNC-12X34.5XP1.5-INT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1851029-1041423900042

₹ 35,095.15

1 Piece(s) 5 Day(s) or more Meter1.5851030-1041423900043

₹ 26,287.29

1 Piece(s) 5 Day(s) or more Meter2851030-1041423900044

₹ 56,754.49

1 Piece(s) 5 Day(s) or more Pipe Taper14851220-124½・¾43900214

₹ 51,650.05

1 Piece(s) 5 Day(s) or more Meter1951233-1241623900052

₹ 38,665.98

1 Piece(s) 5 Day(s) or more Meter1.5951234.5-1241623900053