(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT (Part Number)

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,036₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher

Part Number
VX-OT-3P-OH3-M8X1.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

₹ 14,665.00

1 Piece(s) 5 Day(s) or more M81TiCN70OH3-6.2522NO--8330087

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Carbide
Work Material High-Hardness Steel (50 - 60 HRC) Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included

Please check the type/dimensions/specifications of the part VX-OT-3P-OH3-M8X1.0 in the Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT series.

Product variants

Part Number
VX-OT-3P-OH3-M12X1.0
VX-OT-3P-OH3-M12X1.5
VX-OT-3P-OH3-M12X1.75
VX-OT-3P-OH3-M8X1.25
VX-OT-3P-OH4-M12X1.25
VX-OT-3P-OH4-M14X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

₹ 25,493.00

1 Piece(s) 5 Day(s) or more M121TiCN82OH3-8.5529NO--8330121

₹ 25,493.00

1 Piece(s) 5 Day(s) or more M121.5TiCN82OH3-8.5529NO--8330117

₹ 25,493.00

1 Piece(s) 5 Day(s) or more M121.75TiCN82OH3-8.5529NO--8330115

₹ 14,665.00

1 Piece(s) 5 Day(s) or more M81.25TiCN70OH3-6.2522NO--8330085

₹ 25,493.00

1 Piece(s) 5 Day(s) or more M121.25TiCN82OH4-8.5529NO--8330119

₹ 42,564.00

1 Piece(s) 5 Day(s) or more M142Others88OH4-10.5430NO-V coated8330123