(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT (Part Number)

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,929₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

Part Number
LT-OTT-3P-OH4-M14X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 24,118.82

1 Piece(s) 5 Day(s) or more M141.53P150OH410.5422NOAvailable22972

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part LT-OTT-3P-OH4-M14X1.5 in the Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT series.

Product variants

Part Number
LT-OTT-1.5P-OH3-M4X0.7
LT-OTT-1.5P-OH3-M5X0.8
LT-OTT-1.5P-OH3-M6X1
LT-OTT-3P-OH4-M14X2
LT-OTT-3P-OH4-M16X1.5
LT-OTT-3P-OH4-M18X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 12,381.71

1 Piece(s) 5 Day(s) or more M40.71.5P100OH35320YES-22921

₹ 12,835.76

1 Piece(s) 5 Day(s) or more M50.81.5P100OH35.5322YES-22925

₹ 13,743.87

1 Piece(s) 5 Day(s) or more M611.5P100OH36324NO-22929

₹ 24,118.82

1 Piece(s) 5 Day(s) or more M1423P150OH410.5429NOAvailable22968

₹ 28,332.55

1 Piece(s) 5 Day(s) or more M161.53P150OH412.5429NO-22980

₹ 33,325.82

1 Piece(s) 5 Day(s) or more M181.53P150OH414429NO-22988