(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT (Part Number)

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,929₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

Part Number
LT-OTT-1.5P-OH3-M8X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 16,856.62

1 Piece(s) 5 Day(s) or more M811.5P150OH36.2422NOAvailable22937

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part LT-OTT-1.5P-OH3-M8X1 in the Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT series.

Product variants

Part Number
LT-OTT-1.5P-OH3-M4X0.7
LT-OTT-1.5P-OH3-M5X0.8
LT-OTT-1.5P-OH3-M6X1
LT-OTT-1.5P-OH4-M10X1.25
LT-OTT-1.5P-OH4-M10X1.5
LT-OTT-1.5P-OH4-M12X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 12,381.71

1 Piece(s) 5 Day(s) or more M40.71.5P100OH35320YES-22921

₹ 12,835.76

1 Piece(s) 5 Day(s) or more M50.81.5P100OH35.5322YES-22925

₹ 13,743.87

1 Piece(s) 5 Day(s) or more M611.5P100OH36324NO-22929

₹ 20,487.73

1 Piece(s) 5 Day(s) or more M101.251.5P150OH47424NO-22945

₹ 20,487.73

1 Piece(s) 5 Day(s) or more M101.51.5P150OH47424NO-22941

₹ 24,183.11

1 Piece(s) 5 Day(s) or more M121.251.5P150OH48.5429NOAvailable22961