(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Tungsten Carbide Straight Flutes Tap_OTT (Part Number)

Tungsten Carbide Straight Flutes Tap_OTT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,456₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

Part Number
OTT-3P-OH4-M20X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 30,731.40

1 Piece(s) 5 Day(s) or more M201.53P95OH415429NO-24065

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part OTT-3P-OH4-M20X1.5 in the Tungsten Carbide Straight Flutes Tap_OTT series.

Product variants

Part Number
OTT-1.5P-OH3-M1.8X0.35
OTT-1.5P-OH3-M10X1
OTT-1.5P-OH3-M12X1
OTT-3P-OH4-M8X1.25
OTT-3P-OH5-M12X1.75
OTT-3P-OH5-M16X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 8,891.25

1 Piece(s) 5 Day(s) or more M1.80.351.5P36OH33311YESAvailable22803

₹ 18,126.36

1 Piece(s) 5 Day(s) or more M1011.5P75OH37420NO-22835

₹ 24,058.55

1 Piece(s) 5 Day(s) or more M1211.5P80OH38.5424NO-22841

₹ 13,284.45

1 Piece(s) 5 Day(s) or more M81.253P70OH46.2422NO-24030

₹ 18,058.05

1 Piece(s) 5 Day(s) or more M121.753P82OH58.5429NO-24037

₹ 21,978.47

1 Piece(s) 5 Day(s) or more M1623P95OH512.5429NO-24051