(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hand Tap for General Use HT (Part Number)

Hand Tap for General Use HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      882₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

High-speed steel hand tap.
Work material: Magnesium alloy casting (MC) compatible / zinc alloy casting (ZDC) compatible

Part Number
HT-5P-7/16-14UNC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,843.36

1 Piece(s) 5 Day(s) or more Unified7/16UN145P80OH2488429NO-4172

Loading...

  1. 1
 

Basic Information

Tool Material Type High-Speed Steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap
Bore Model For Through Holes / For Blind Holes Coating Presence None Coating Type Non-Coated
Left-handed Right-handed Thread Right Screw

Please check the type/dimensions/specifications of the part HT-5P-7/16-14UNC in the Hand Tap for General Use HT series.

Product variants

Part Number
HT-1.5P-M28X1
HT-1.5P-M33X2
HT-1.5P-M35X1.5
HT-5P-M14X0.5
HT-5P-M22X2
HT-5P-M5.5X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 17,633.47

1 Piece(s) 5 Day(s) or more MeterM2811.5P105OH24521430NO-1833

₹ 18,849.64

1 Piece(s) 5 Day(s) or more MeterM3321.5P110OH34725437NO-1973

₹ 20,298.87

1 Piece(s) 5 Day(s) or more MeterM351.51.5P110OH34726437NO-2083

₹ 3,843.07

1 Piece(s) 5 Day(s) or more MeterM140.55P70OH13410.5415NO-1032

₹ 8,593.91

1 Piece(s) 5 Day(s) or more MeterM2225P115OH36317438NO-1512

₹ 1,235.27

1 Piece(s) 5 Day(s) or more MeterM5.50.55P60OH1255.5315YESAvailable572