(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
High-speed steel hand tap.
Work material: Magnesium alloy casting (MC) compatible / zinc alloy casting (ZDC) compatible
Part Number |
---|
HT-5P-M5.5X0.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,235.27 | 1 Piece(s) | 5 Day(s) or more | Meter | M5.5 | 0.5 | 5P | 60 | OH1 | 25 | 5.5 | 3 | 15 | YES | Available | 572 |
Loading...
Tool Material Type | High-Speed Steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Hand Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | None | Coating Type | Non-Coated |
Left-handed Right-handed Thread | Right Screw |
Please check the type/dimensions/specifications of the part HT-5P-M5.5X0.5 in the Hand Tap for General Use HT series.
Part Number |
---|
HT-1.5P-M28X1 |
HT-1.5P-M33X2 |
HT-1.5P-M35X1.5 |
HT-5P-NO12-28UNF |
HT-5P-NO8-32UNC |
HT-9P-M4.5X0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,633.47 | 1 Piece(s) | 5 Day(s) or more | Meter | M28 | 1 | 1.5P | 105 | OH2 | 45 | 21 | 4 | 30 | NO | - | 1833 | ||
₹ 18,849.64 | 1 Piece(s) | 5 Day(s) or more | Meter | M33 | 2 | 1.5P | 110 | OH3 | 47 | 25 | 4 | 37 | NO | - | 1973 | ||
₹ 20,298.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M35 | 1.5 | 1.5P | 110 | OH3 | 47 | 26 | 4 | 37 | NO | - | 2083 | ||
₹ 1,031.69 | 1 Piece(s) | 5 Day(s) or more | Unified | No.12UN | 28 | 5P | 60 | OH2 | 25 | 5.5 | 3 | 17 | YES | Available | 4032 | ||
₹ 966.05 | 1 Piece(s) | 5 Day(s) or more | Unified | No.8UN | 32 | 5P | 52 | OH2 | 21 | 5 | 3 | 13 | YES | Available | 3962 | ||
₹ 1,235.27 | 1 Piece(s) | 5 Day(s) or more | Meter | M4.5 | 0.5 | 9P | 55 | OH1 | 21 | 5 | 3 | 13 | YES | Available | 491 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy