(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT (Part Number)

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      946₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.

Part Number
MS-DH-SFT-OH2-M8X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,197.76

1 Piece(s) 5 Day(s) or more M81.2570OH2376.2313NO-19628

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part MS-DH-SFT-OH2-M8X1.25 in the Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT series.

Product variants

Part Number
MS-DH-SFT-OH1-M2.6X0.45
MS-DH-SFT-OH2-M10X1.5
MS-DH-SFT-OH2-M3.5X0.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,050.44

1 Piece(s) 5 Day(s) or more M2.60.4544OH116324.5NO-19606

₹ 1,442.87

1 Piece(s) 5 Day(s) or more M101.575OH2417315NOAvailable19632

₹ 945.96

1 Piece(s) 5 Day(s) or more M3.50.648OH220436YES-19614