(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tungsten Carbide Spiral Tap_OT-SFT (Part Number)

Tungsten Carbide Spiral Tap_OT-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,650₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping a large number of blind holes with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, thermoplastic, etc.

Part Number
OT-SFT-OH3-2.5P-M6X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 9,204.67

1 Piece(s) 5 Day(s) or more M612.5P62OH329619NO-8315272

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated No. of Grooves 3

Please check the type/dimensions/specifications of the part OT-SFT-OH3-2.5P-M6X1 in the Tungsten Carbide Spiral Tap_OT-SFT series.

Product variants

Part Number
OT-SFT-OH3-1.5P-M6X1
OT-SFT-OH3-2.5P-M3X0.5
OT-SFT-OH3-2.5P-M4X0.7
OT-SFT-OH4-1.5P-M10X1.25
OT-SFT-OH4-1.5P-M10X1.5
OT-SFT-OH4-1.5P-M12X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

₹ 9,204.67

1 Piece(s) 5 Day(s) or more M611.5P62OH329619NOAvailable8315273

₹ 7,649.64

1 Piece(s) 5 Day(s) or more M30.52.5P46OH319411YES-8315254

₹ 8,038.05

1 Piece(s) 5 Day(s) or more M40.72.5P52OH321513YES-8315260

₹ 16,208.36

1 Piece(s) 5 Day(s) or more M101.251.5P75OH4-724NOAvailable8315303

₹ 16,208.36

1 Piece(s) 5 Day(s) or more M101.51.5P75OH4-724NOAvailable8315297

₹ 21,394.49

1 Piece(s) 5 Day(s) or more M121.251.5P82OH4-8.529NOAvailable8315327