(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Tap for General Application (with OX)_EX-H-SFT (Part Number)

Spiral Tap for General Application (with OX)_EX-H-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      895₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

Part Number
EX-H-SFT-OH2-M16X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 4,827.53

1 Piece(s) 5 Day(s) or more M161.595OH25212.5332NO-18657

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-H-SFT-OH2-M16X1.5 in the Spiral Tap for General Application (with OX)_EX-H-SFT series.

Product variants

Part Number
EX-H-SFT-OH3-M24X3
EX-H-SFT-OH3-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 13,518.85

1 Piece(s) 5 Day(s) or more M243120OH36619445NO-18679

₹ 895.07

1 Piece(s) 5 Day(s) or more M50.860OH3245.5316YESAvailable18621