(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Spiral Tap General Purpose, Long Shank EX-LT-SFT (Part Number)

Spiral Tap General Purpose, Long Shank EX-LT-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

For standard spiral taps, it is used when the protruding length of the screw is insufficient.

Part Number
EX-LT-SFT-OH2-M20X1.5X200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 12,649.58

1 Piece(s) 5 Day(s) or more M201.5200OH25815437NO-13448

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-SFT-OH2-M20X1.5X200 in the Spiral Tap General Purpose, Long Shank EX-LT-SFT series.

Product variants

Part Number
EX-LT-SFT-OH1-M2.5X0.45X100
EX-LT-SFT-OH1-M2.6X0.45X80
EX-LT-SFT-OH2-M10X1X120
EX-LT-SFT-OH2-M16X2X250
EX-LT-SFT-OH2-M4X0.7X100
EX-LT-SFT-OH2-M4X0.7X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 3,658.24

1 Piece(s) 14 Day(s) or more M2.50.45100OH1-3214NO-17769

₹ 2,704.58

1 Piece(s) 5 Day(s) or more M2.60.4580OH1-3214NO-17772

₹ 3,466.71

1 Piece(s) 14 Day(s) or more M101120OH2417324NO-13363

₹ 10,092.69

1 Piece(s) 5 Day(s) or more M162250OH25212.5332NO-13409

₹ 1,921.04

1 Piece(s) 5 Day(s) or more M40.7100OH2215313YESAvailable13318

₹ 3,631.45

1 Piece(s) 5 Day(s) or more M40.7150OH2215313YESAvailable13320