(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spiral Tap for General Application_EX-SFT (Part Number)

Spiral Tap for General Application_EX-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,075₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

Part Number
EX-SFT-OH2-M7X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,169.64

1 Piece(s) 5 Day(s) or more MeterM712.5P65OH2336.2319NO-18092

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH2-M7X1 in the Spiral Tap for General Application_EX-SFT series.

Product variants

Part Number
EX-SFT-OH1-NO5-40UNC
EX-SFT-OH2-1/2-13UNC
EX-SFT-OH2-3/8-16UNC
EX-SFT-OH2-NO6-32UNC
EX-SFT-OH3-3/4-10UNC
EX-SFT-OH3-5/8-11UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

₹ 1,097.31

1 Piece(s) 5 Day(s) or more UnifiedNo.5UN402.5P46OH1194311-Available18827

₹ 2,582.71

1 Piece(s) 5 Day(s) or more Unified1/2UN132.5P85OH2489329NO-18900

₹ 1,667.89

1 Piece(s) 5 Day(s) or more Unified3/8UN162.5P75OH2417324NO-18876

₹ 1,074.55

1 Piece(s) 14 Day(s) or more UnifiedNo.6UN322.5P48OH2214313YESAvailable18833

₹ 5,820.02

1 Piece(s) 14 Day(s) or more Unified3/4UN102.5P105OH35814437NO-18925

₹ 3,967.64

1 Piece(s) 5 Day(s) or more Unified5/8UN112.5P95OH35212332NO-18919