(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Spiral Tap TiN Coating TIN-SFT (Part Number)

Spiral Tap TiN Coating TIN-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

Part Number
TIN-SFT-OH3-M12X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

₹ 4,538.22

1 Piece(s) 5 Day(s) or more M121.2582OH3488.5312NO10938

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-SFT-OH3-M12X1.25 in the Spiral Tap TiN Coating TIN-SFT series.

Product variants

Part Number
TIN-SFT-OH1-M2.3X0.4
TIN-SFT-OH1-M2.5X0.45
TIN-SFT-OH1-M2.6X0.45
TIN-SFT-OH3-M12X1.5
TIN-SFT-OH3-M12X1.75
TIN-SFT-OH3-M14X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

₹ 2,233.13

1 Piece(s) 5 Day(s) or more M2.30.442OH116322.8NO10905

₹ 2,154.09

1 Piece(s) 5 Day(s) or more M2.50.4544OH116323.2NO10907

₹ 1,996.05

1 Piece(s) 5 Day(s) or more M2.60.4544OH116323.2NO10909

₹ 4,538.22

1 Piece(s) 5 Day(s) or more M121.582OH3488.5312NO10935

₹ 3,291.24

1 Piece(s) 5 Day(s) or more M121.7582OH3488.5312NO10932

₹ 4,753.85

1 Piece(s) 5 Day(s) or more M141.588OH34810.5314NO10947