(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.
Part Number |
---|
TIN-SFT-OH1-M2.3X0.4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,233.13 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 42 | OH1 | 16 | 3 | 2 | 2.8 | NO | 10905 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | TiN |
Please check the type/dimensions/specifications of the part TIN-SFT-OH1-M2.3X0.4 in the Spiral Tap TiN Coating TIN-SFT series.
Part Number |
---|
TIN-SFT-OH1-M1.4X0.3 |
TIN-SFT-OH1-M1.6X0.35 |
TIN-SFT-OH1-M1.7X0.35 |
TIN-SFT-OH1-M2.5X0.45 |
TIN-SFT-OH1-M2.6X0.45 |
TIN-SFT-OH1-M2X0.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,851.93 | 1 Piece(s) | 5 Day(s) or more | M1.4 | 0.3 | 34 | OH1 | 11.5 | 3 | 2 | 9 | NO | 10900 | ||
₹ 2,901.47 | 1 Piece(s) | 5 Day(s) or more | M1.6 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 10 | NO | 10901 | ||
₹ 2,716.64 | 1 Piece(s) | 5 Day(s) or more | M1.7 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 11 | NO | 10902 | ||
₹ 2,154.09 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.45 | 44 | OH1 | 16 | 3 | 2 | 3.2 | NO | 10907 | ||
₹ 1,996.05 | 1 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | 44 | OH1 | 16 | 3 | 2 | 3.2 | NO | 10909 | ||
₹ 2,421.98 | 1 Piece(s) | 5 Day(s) or more | M2 | 0.4 | 40 | OH1 | 16 | 3 | 2 | 2.8 | NO | 10903 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy