(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.
Part Number |
---|
TIN-SFT-OH1-M1.7X0.35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,716.64 | 1 Piece(s) | 5 Day(s) or more | M1.7 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 11 | NO | 10902 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | TiN |
Please check the type/dimensions/specifications of the part TIN-SFT-OH1-M1.7X0.35 in the Spiral Tap TiN Coating TIN-SFT series.
Part Number |
---|
TIN-SFT-OH1-M1.4X0.3 |
TIN-SFT-OH1-M1.6X0.35 |
TIN-SFT-OH1-M2.3X0.4 |
TIN-SFT-OH1-M2.5X0.45 |
TIN-SFT-OH1-M2.6X0.45 |
TIN-SFT-OH1-M2X0.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,851.93 | 1 Piece(s) | 5 Day(s) or more | M1.4 | 0.3 | 34 | OH1 | 11.5 | 3 | 2 | 9 | NO | 10900 | ||
₹ 2,901.47 | 1 Piece(s) | 5 Day(s) or more | M1.6 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 10 | NO | 10901 | ||
₹ 2,233.13 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 42 | OH1 | 16 | 3 | 2 | 2.8 | NO | 10905 | ||
₹ 2,154.09 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.45 | 44 | OH1 | 16 | 3 | 2 | 3.2 | NO | 10907 | ||
₹ 1,996.05 | 1 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | 44 | OH1 | 16 | 3 | 2 | 3.2 | NO | 10909 | ||
₹ 2,421.98 | 1 Piece(s) | 5 Day(s) or more | M2 | 0.4 | 40 | OH1 | 16 | 3 | 2 | 2.8 | NO | 10903 |