(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Magnet holder with one-touch manual fine-motion feed mechanism.
[Features]
·Due to the use of a uniquely designed disc spring bearing, the clamping force of the arm is strong and the entire arm is strongly locked.
·A ⌀8 mm hole and dovetail groove are provided at the tip of the arm.
·A ⌀6 × ⌀8 mm adapter is included, so it can be used with a ⌀6 mm stem test indicator.
·Comes with a strong on/off magnet.
·The arm has a black finish finish.
·A holder for test indicators and dial gauges.
·A one-touch manual fine-motion feed mechanism is attached right above the magnet.
·It is possible to instantly zero-point the gauge without touching the arm.
[Applications]
·Ideal for holding test indicators and dial gauges.
Part Number |
---|
DG10503 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Adsorption Force (N) | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm overall length (mm) | Overall Height (mm) | Mass (kg) | Arm Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,775.73 | 1 Piece(s) | 6 Day(s) or more | 800 | 110 | 101 | 50 | 60 | 55 | 232.5 | 326 | 1.4 | Aluminum | Standard Dial Gauge Holder with One-Touch Hand-Held Micro-Feed Mechanism |
Loading...
Product Model | Magnet Stand (Arm Type) | Size | Big size | Measurement device mounting hole | φ6、φ8 |
---|---|---|---|---|---|
With / Without dovetail | Included | Arm length 3(mm) | 21.5 | Fine adjustment mechanism | On-Hand Fine Adjustment |
Magnet Main Body ON / OFF Switch | ○ |
Please check the type/dimensions/specifications of the part DG10503 in the Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System series.
Part Number |
---|
MG10503 |
NF10403 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Adsorption Force (N) | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm overall length (mm) | Overall Height (mm) | Mass (kg) | Arm Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,967.62 | 1 Piece(s) | 6 Day(s) or more | 800 | 133 | 113 | 50 | 60 | 55 | 267.5 | 369 | 1.9 | Steel | Weight Class Dial Gauge Holder with One-Touch Hand-Held Micro-Feed Mechanism | ||
₹ 14,280.56 | 1 Piece(s) | 6 Day(s) or more | 320 | 56 | 51 | 30 | 40 | 35 | 128.5 | 202 | 0.52 | Steel | Popeye Flex with One-Touch Hand-Held Micro-Feed Mechanism |