(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Long Shank for Taflet Steel TFSTL (Part Number)

Long Shank for Taflet Steel TFSTL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,604₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.

Part Number
TFSTL8M1.25X7XBX120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

₹ 2,406.00

5 Piece(s) 5 Day(s) or more M81.251206.2730365

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TFSTL8M1.25X7XBX120 in the Long Shank for Taflet Steel TFSTL series.

Product variants

Part Number
TFSTL10M1.25X7XBX120
TFSTL10M1.25X7XBX150
TFSTL10M1.5X7XBX100
TFSTL10M1.5X7XBX120
TFSTL10M1.5X7XBX150
TFSTL8M1.25X7XBX150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

₹ 2,954.00

5 Piece(s) 5 Day(s) or more M101.251207732385

₹ 4,031.00

5 Piece(s) 5 Day(s) or more M101.251507732385

₹ 2,642.00

5 Piece(s) 5 Day(s) or more M101.51007732385

₹ 2,954.00

5 Piece(s) 5 Day(s) or more M101.51207732385

₹ 4,031.00

5 Piece(s) 5 Day(s) or more M101.51507732385

₹ 3,492.00

5 Piece(s) 5 Day(s) or more M81.251506.2730365